IESNA:LM-63-2002
[TEST]P1203455
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-760-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 5700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]15811
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1595 1657.5 1773.3 1904 2018.1 2118.9 2198.9 2251.4 2271.3 2291.3
2372.1 2442.1 2544.5 2761.9 3073.4 3444.1 3816.4 4177.9 4497.7 4757.6
5045.8 5310.6 5583 5838.7 6066.9 6143.5 6013.6 5694.6 4854.2 3127.6
1141.1 415.6 218.2 120.8 65 19.2 0
1595 1668.3 1787.4 1916.5 2034.8 2130.6 2213.9 2263.8 2284.7 2303.8
2375.5 2441.3 2535.4 2732.8 3035.1 3396.6 3756.4 4127.9 4452.7 4747.6
5018.3 5325.6 5583.8 5840.4 6078.6 6186 6111.1 5820.4 5042.4 3380.8
1296 454.8 239.9 130.8 69.1 23.3 0
1595 1658.3 1770.8 1897.4 2009 2105.6 2180.6 2229.7 2248.9 2257.2
2313 2388 2472.1 2630.3 2898.5 3237.5 3624.8 4015.5 4370.3 4660.1
4925 5221.5 5554.7 5883.7 6196.8 6449.2 6620 6610 6027.8 4438.6
2062.3 673 344.8 193.2 90.8 30 0
1595 1649.2 1752.4 1869.9 1971.5 2059.8 2131.4 2174.7 2193.1 2198.9
2228.9 2308.8 2389.6 2483.7 2662 2920.2 3235 3588.2 3965.5 4350.3
4729.3 5124.1 5541.3 6001.1 6471.7 6839.9 7143.9 7462.9 7582 6601.6
4143.7 1592.5 618 335.7 183.2 58.3 0
1595 1645 1735.8 1840.7 1934.8 2017.3 2086.4 2131.4 2153.1 2163.9
2178.9 2231.4 2318.8 2391.3 2481.2 2636.2 2864.4 3145.9 3475.7 3864.7
4322 4838.4 5379.8 6007.8 6560 7105.6 7666.9 8348.3 9130.4 9304.4
7810.2 4803.4 2058.1 927 453.1 177.4 0
1595 1634.2 1709.1 1796.6 1884.9 1967.3 2037.3 2090.6 2121.4 2143.9
2161.4 2194.7 2262.2 2348 2419.6 2502.9 2642 2845.2 3121.7 3436.6
3797.2 4199.5 4644.3 5157.4 5745.4 6466.7 7323.8 8354.9 9765 11091.9
11024.4 8845.5 5253.2 2246.4 778.8 174.9 0
1595 1633.3 1705.8 1795.8 1879 1959.8 2030.6 2085.6 2118.9 2143.1
2160.6 2193.9 2257.2 2341.3 2416.3 2497.9 2626.2 2810.2 3087.6 3377.4
3748.9 4114.6 4551 5051.6 5645.5 6368.4 7226.3 8264.1 9677.6 11086.9
11056.9 8913 5358.9 2309.7 796.3 179.1 0
1595 1626.7 1686.6 1760.8 1839.1 1915.7 1990.7 2052.3 2094.8 2127.3
2159.7 2202.2 2249.7 2294.7 2357.1 2444.6 2545.4 2672 2861.9 3125.9
3449.9 3832.2 4292 4856.7 5523.9 6296 7147.2 8078.4 9199.5 10211.5
10038.2 8025.1 4769.2 1884 563 111.6 0
1595 1622.5 1665 1726.6 1795.8 1867.4 1942.3 2009.8 2065.6 2115.6
2164.7 2218 2262.2 2299.7 2347.1 2403.8 2498.7 2637 2851.1 3155.1
3559 4067.9 4666.8 5332.3 6020.3 6743.2 7494.5 8299.9 9103.7 9357.7
8542.3 6080.2 2857.7 1005.3 400.6 158.3 0
1595 1610.8 1640 1684.1 1740.8 1804.9 1876.5 1943.2 2004.8 2065.6
2125.6 2185.6 2236.4 2283.8 2333 2388.8 2473.7 2613.7 2851.1 3200
3682.3 4272 4920 5590.5 6280.1 6984.8 7721.9 8387.4 8680.6 8110.9
6265.1 3144.2 947 401.5 235.7 119.1 0
1595 1607.5 1625.8 1660 1704.1 1758.3 1816.6 1879 1939.8 2002.3
2069.8 2139.7 2209.7 2270.5 2338 2417.1 2533.7 2721.9 3007.6 3413.3
3999.6 4686.8 5488 6314.3 7183 7909.3 8505.7 8699.7 8153.4 6539.2
4073.8 1614.2 483.9 199.9 96.6 31.7 0
1595 1602.5 1617.5 1646.7 1690 1734.1 1791.6 1850.7 1909.9 1968.2
2036.5 2110.6 2184.7 2252.2 2331.3 2419.6 2550.4 2728.6 2994.3 3377.4
3903.8 4573.5 5342.3 6126.9 6849.8 7405.4 7683.6 7512.8 6764.1 5145.7
2942.7 1121.9 389 159.1 69.1 14.2 0
1595 1600 1609.2 1640 1677.5 1723.3 1772.4 1825.7 1882.4 1936.5
1998.2 2068.1 2134.7 2202.2 2274.7 2360.5 2465.4 2611.2 2801.9 3058.4
3426.6 3927.2 4526 5132.4 5640.5 5927 5880.3 5478.9 4752.6 3544
1945.7 748 292.4 145.8 92.5 35 0
1595 1590.9 1600.9 1625.8 1660.8 1704.1 1751.6 1798.3 1843.2 1882.4
1925.7 1965.7 2002.3 2031.5 2044 2042.3 2022.3 1985.7 1939.8 1896.5
1856.6 1839.9 1839.9 1806.6 1671.6 1411.8 1079.5 782.9 583 452.3
363.1 299.8 248.2 196.6 129.9 55 0
1595 1586.7 1595.9 1625 1663.3 1705.8 1751.6 1796.6 1839.9 1867.4
1880.7 1876.5 1859.9 1823.2 1764.9 1688.3 1595.9 1494.2 1386 1262.7
1142.8 1027 916.2 813.8 720.5 646.3 580.5 532.2 486.4 438.1
379 320.7 254.9 188.2 114.1 51.6 0
1595 1581.7 1597.5 1627.5 1668.3 1714.1 1766.6 1814.9 1844.1 1855.7
1841.6 1805.7 1760.8 1703.3 1640.8 1567.5 1476.7 1374.3 1263.5 1146.9
1032 924.5 830.4 750.5 679.7 621.4 572.2 543.9 508.1 461.4
403.1 324 250.7 178.2 103.3 53.3 0
1595 1580.9 1598.4 1635 1679.1 1733.3 1787.4 1824.9 1842.4 1839.9
1819.9 1790.8 1739.9 1670.8 1590.9 1510.1 1424.3 1325.2 1215.2 1102.8
998.7 912 834.6 767.9 707.1 653 621.4 592.2 593 597.2
558 487.3 433.1 336.5 233.2 155.8 0
1595 1585 1606.7 1645.8 1701.6 1754.9 1797.4 1830.7 1841.6 1839.1
1822.4 1786.6 1726.6 1653.3 1567.5 1477.6 1366 1246 1129.4 1025.3
937 862.9 800.4 746.3 693 645.5 605.5 653 744.6 785.4
764.6 731.3 701.3 566.4 453.9 322.3 0
1595 1585.9 1612.5 1659.2 1712.5 1768.3 1808.2 1832.4 1839.9 1838.2
1823.2 1789.1 1732.5 1660.8 1556.7 1436.8 1296.8 1165.2 1038.6 941.2
851.2 782.9 726.3 681.3 637.2 578.9 603 663 693.8 679.7
643 640.5 557.2 455.6 385.6 274 0
1595 1586.7 1616.7 1666.7 1725 1776.6 1813.2 1834.1 1842.4 1839.9
1824.9 1794.9 1750.8 1679.1 1565.9 1417.6 1253.5 1096.9 961.2 849.6
758.8 695.5 650.5 613 553.9 543.1 574.7 610.5 598.9 565.5
539.7 513.9 420.6 344 290.7 205.7 0
1595 1587.5 1620 1672.5 1735.8 1784.9 1822.4 1844.1 1854.9 1852.4
1834.9 1810.7 1766.6 1685 1560 1397.6 1214.4 1032 877.9 768.8
693.8 640.5 601.4 562.2 511.4 525.6 554.7 571.4 553.1 611.4
561.4 501.4 376.5 304 250.7 154.1 0
1595 1590.9 1621.7 1674.1 1733.3 1788.3 1825.7 1847.4 1859.9 1860.7
1848.2 1826.6 1784.1 1705.8 1578.4 1410.1 1216.9 1026.1 867.9 759.6
689.6 636.3 596.4 553.9 504.7 519.7 548.1 564.7 545.6 606.4
561.4 457.3 364 300.7 249.9 120.8 0
